4.10.1 5-bit DAC
5-bit Digital-to-Analog Converter
4.10.1.1 Introduction
The Digital-to-Analog Converter (DAC) supplies a variable voltage reference, ratiometric with the input source, with programmable selectable output levels. The input can each be selected from several sources and the output of the DAC can be selected as a reference voltage to several other peripherals or routed to output pins.
4.10.1.2 Supported Device Families
| PIC12/16F150x | PIC12/16F157x | PIC12/16F161x |
| PIC12/16F182x | PIC12/16F184x | PIC16F145x |
| PIC16F153xx | PIC16F170x | PIC16F171x |
| PIC16F176x | PIC16F177x | PIC16F178x |
| PIC16F183xx | PIC16F184xx | PIC16F188xx |
| PIC16F191xx | PIC16F193x | PIC16F194x |
| PIC18F-K22 | PIC18F-K40 | PIC18F-K42 |
| PIC18F-K50 | PIC18F-Q10 |
4.10.1.3 Required header files
#include "mcc_generated_files/dac/dac[X].h"
4.10.1.4 Module Documentation
4.10.1.4.1 DAC
Driver Version
Functions
-
void DAC_Initialize (void)
This routine initializes the DAC and must be called only once, before any other DAC routine is called.
-
void DAC_SetOutput (uint8_t inputData)
his routine pass the digital input data intoDAC voltage reference control register.
-
uint8_t DAC_GetOutput (void)
This routine reads the digital input data fed to DAC voltage reference control register.
Function Documentation
DAC_GetOutput()
uint8_t DAC_GetOutput (void )
This routine reads the digital input data fed to DAC voltage reference control register.
|
|
uint8_t inputData - digital data fed to DAC |
DAC_Initialize()
void DAC_Initialize (void )
This routine initializes the DAC and must be called only once, before any other DAC routine is called.
Section: Included FilesSection: DAC APIs
|
|
void |
Section: Included FilesSection: DAC APIs
DAC_SetOutput()
void DAC_SetOutput (uint8_t inputData)
his routine pass the digital input data intoDAC voltage reference control register.
|
|
void |
4.10.1.5 File Documentation
4.10.1.5.1 source/dac.c File Reference
This is the generated driver implementation file for the DAC driver using PIC10 / PIC12 / PIC16 / PIC18 MCUs.
#include <xc.h>
#include "../dac.h"
Functions
-
void DAC_Initialize (void)
This routine initializes the DAC and must be called only once, before any other DAC routine is called.
-
void DAC_SetOutput (uint8_t inputData)
his routine pass the digital input data intoDAC voltage reference control register.
-
uint8_t DAC_GetOutput (void)
This routine reads the digital input data fed to DAC voltage reference control register.
Detailed Description
This is the generated driver implementation file for the DAC driver using PIC10 / PIC12 / PIC16 / PIC18 MCUs.
DAC Generated Driver File
4.10.1.5.2 source/dac.h File Reference
#include <stdbool.h>
#include <stdint.h>
Functions
-
void DAC_Initialize (void)
This routine initializes the DAC and must be called only once, before any other DAC routine is called.
-
void DAC_SetOutput (uint8_t inputData)
his routine pass the digital input data intoDAC voltage reference control register.
-
uint8_t DAC_GetOutput (void)
This routine reads the digital input data fed to DAC voltage reference control register.
Detailed Description
DAC Generated Driver API Header File