4.10.3 10-bit DAC
10-bit Digital-to-Analog Converter
4.10.3.1 Introduction
The Digital-to-Analog Converter (DAC) supplies a variable voltage reference, ratiometric with the input source, programmable selectable output levels, and multiple sources for the positive and negative input references.
4.10.3.2 Supported Device Families
| PIC16F176x | PIC16F177x |
4.10.3.3 Required Header Files:
#include "mcc_generated_files/dac/dac[x].h"
4.10.3.4 Module Documentation
4.10.3.4.1 DAC1
This file contains the prototypes and other data types for the DAC1 driver using PIC10/12/16/18 microcontrollers.
Module description
This file contains the prototypes and other data types for the DAC1 driver using PIC10/12/16/18 microcontrollers.
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once, before any other DAC1 routine.
void DAC1_Load16bitInputData (uint16_t input16BitData)
Passes the 16-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load10bitInputData (uint16_t input10BitData)
Passes the 10-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load8bitInputData (uint8_t input8BitData)
Passes the 8-bit digital input data into the DAC1 Voltage Reference Control register.
uint16_t DAC1_Read10BitInputData (void)
Reads the 10-bit digital input data sent to the DAC1 Voltage Reference Control register.
Function Documentation
DAC1_Initialize()
void DAC1_Initialize (void )
Initializes the DAC1 module. This routine is called only once, before any other DAC1 routine.
| None. |
None. |
DAC1_Load10bitInputData()
void DAC1_Load10bitInputData (uint16_t input10BitData)
Passes the 10-bit digital input data into the DAC1 Voltage Reference Control register.
| input10BitData |
- 10-bit digital data sent to DAC1 |
None. |
DAC1_Load16bitInputData()
void DAC1_Load16bitInputData (uint16_t input16BitData)
Passes the 16-bit digital input data into the DAC1 Voltage Reference Control register.
| input16BitData |
- 16-bit digital data sent to DAC1 |
None. |
DAC1_Load8bitInputData()
void DAC1_Load8bitInputData (uint8_t input8BitData)
Passes the 8-bit digital input data into the DAC1 Voltage Reference Control register.
| input8BitData |
- 8-bit digital data sent to DAC1 |
None. |
DAC1_Read10BitInputData()
uint16_t DAC1_Read10BitInputData (void )
Reads the 10-bit digital input data sent to the DAC1 Voltage Reference Control register.
| None. |
uint16_t input10BitData - 10-bit digital data sent to DAC1 |
4.10.3.5 File Documentation
4.10.3.5.1 source/dac1.c File Reference
This file contains the DAC1 driver implementations using PIC10/12/16/18 microcontrollers.
#include <xc.h> #include "../dac1.h"
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once, before any other DAC1 routine.
void DAC1_Load16bitInputData (uint16_t input16BitData)
Passes the 16-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load10bitInputData (uint16_t input10BitData)
Passes the 10-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load8bitInputData (uint8_t input8BitData)
Passes the 8-bit digital input data into the DAC1 Voltage Reference Control register.
uint16_t DAC1_Read10BitInputData (void)
Reads the 10-bit digital input data sent to the DAC1 Voltage Reference Control register.
Macros
#define DAC1_DoubleBufferLatch() (DACLDbits.DAC1LD = 1)
Macro Definition Documentation
DAC1_DoubleBufferLatch
#define DAC1_DoubleBufferLatch( ) (DACLDbits.DAC1LD = 1)
Loads data from DAC buffer onto the DAC output
4.10.3.5.2 source/dac1.h File Reference
#include <stdbool.h> #include <stdint.h>
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once, before any other DAC1 routine.
void DAC1_Load16bitInputData (uint16_t input16BitData)
Passes the 16-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load10bitInputData (uint16_t input10BitData)
Passes the 10-bit digital input data into the DAC1 Voltage Reference Control register.
void DAC1_Load8bitInputData (uint8_t input8BitData)
Passes the 8-bit digital input data into the DAC1 Voltage Reference Control register.
uint16_t DAC1_Read10BitInputData (void)
Reads the 10-bit digital input data sent to the DAC1 Voltage Reference Control register.