4.20.1 10-bit PWM
10-bit Pulse-Width Modulator
4.20.1.1 Introduction
This module is a 10-bit Pulse-Width Modulator (PWM) module that generates a pulse-width modulated signal determined by the duty cycle, period, and resolution.
4.20.1.2 Supported Device Families
| PIC12/16F150x | PIC12/16F161x | PIC12/16F184x |
| PIC12/16LF155x | PIC16F145x | PIC16F152xx |
| PIC16F153xx | PIC16F170x | PIC16F171x |
| PIC16F176x | PIC16F177x | PIC16F180xx |
| PIC16F183xx | PIC16F184xx | PIC16F188xx |
| PIC16F191xx | PIC16LF156x | PIC18F-K40 |
| PIC18F-K42 | PIC18F-K83 | PIC18F-Q10 |
4.20.1.3 Required Header Files
#include "mcc_generated_files/pwm/pwm[x].h"
4.20.1.4 Module Documentation
4.20.1.4.1 PWMx
This file contains the API prototypes for the PWMx driver.
Module description
This file contains the API prototypes for the PWMx driver.
Functions
void PWMx_Initialize (void)
Initializes the PWMx interface.
void PWMx_LoadDutyValue (uint16_t dutyValue)
Loads the 16-bit duty cycle value.
Function Documentation
PWMx_Initialize()
void PWMx_Initialize (void )
Initializes the PWMx interface.
|
None. |
Section: Included FilesSection: PWM Module APIs
PWMx_LoadDutyValue()
void PWMx_LoadDutyValue (uint16_t dutyValue)
Loads the 16-bit duty cycle value.
|
None. |
4.20.1.5 File Documentation
4.20.1.5.1 source/pwmx.c File Reference
This file contains the API implementations for the PWMx module.
#include <xc.h> #include "../pwmx.h"
Functions
void PWMx_Initialize (void)
Initializes the PWMx interface.
void PWMx_LoadDutyValue (uint16_t dutyValue)
Loads the 16-bit duty cycle value.
Detailed Description
This file contains the API implementations for the PWMx module.
PWMx Generated Driver File
4.20.1.5.2 source/pwmx.h File Reference
#include <xc.h> #include <stdint.h>
Functions
void PWMx_Initialize (void)
Initializes the PWMx interface.
void PWMx_LoadDutyValue (uint16_t dutyValue)
Loads the 16-bit duty cycle value.
Macros
#define PWMX_INITIALIZE_DUTY_VALUE 511
Detailed Description
PWMx Generated Driver API Header File
Macro Definition Documentation
PWMX_INITIALIZE_DUTY_VALUE
#define PWMX_INITIALIZE_DUTY_VALUE 511
Section: Included FilesSection: Macro Declarations