4.19.2 OPAMP with Override Controls
Operational Amplifier with Override Controls
4.19.2.1 Introduction
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options, adjustable input offset voltage and hardware override control capabilities. This variant of the module features the Override controls, a Forced tri-state output, and Forced unity gain.
4.19.2.2 Supported Device Families
PIC16F176x | PIC16F177x |
4.19.2.3 Required header files
#include "mcc_generated_files/opa/opa[X].h"
4.19.2.4 Module Documentation
4.19.2.4.1 OPA1
This is the generated header file for the OPA1 driver.
Module description
This is the generated header file for the OPA1 driver.
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Function Documentation
OPA1_Initialize()
void OPA1_Initialize (void )
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Section: Included Files Section: OPA1 APIs
None. |
None. |
Section: Included Files Section: OPA1 Module APIs
4.19.2.5 File Documentation
4.19.2.5.1 source/opa1.c File Reference
This is the generated driver implementation file for the OPA1 driver.
#include <xc.h> #include "../opa1.h"
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Detailed Description
This is the generated driver implementation file for the OPA1 driver.
OPA1 Generated Driver File
4.19.2.5.2 source/opa1.h File Reference
#include <stdbool.h> #include <stdint.h>
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Detailed Description
OPA1 Generated Driver API Header File