4.10.2 8-bit DAC
8-bit Digital-to-Analog Converter
4.10.2.1 Introduction
The Digital-to-Analog Converter (DAC) supplies a variable voltage reference, ratiometric with the input source, with programmable selectable output levels. The positive and negative input references (VSOURCE+ and VSOURCE-) can each be selected from several sources. The output of the DAC (DACx_output) can be selected as a reference voltage to several other peripherals or routed to output pins.
4.10.2.2 Supported Device Families
PIC16F171xx | PIC16F180xx | PIC16F181xx |
PIC18F-Q24 | PIC18F-Q40 | PIC18F-Q41 |
PIC18F-Q43 | PIC18F-Q83 | PIC18F-Q84 |
4.10.2.3 Required header files
#include "mcc_generated_files/dac/dac[X].h"
4.10.2.4 Module Documentation
4.10.2.4.1 DAC1
This is the generated header file for the DAC1 driver using PIC10/12/16/18 MCUs.
Module description
This is the generated header file for the DAC1 driver using PIC10/12/16/18 MCUs.
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once during system initialization, before calling other APIs.
void DAC1_SetOutput (uint8_t inputData)
Passes the digital input data into the DAC1 Voltage Reference Control register.
uint8_t DAC1_GetOutput (void)
Reads the digital input data sent to the DAC1 Voltage Reference Control register.
Function Documentation
DAC1_GetOutput()
uint8_t DAC1_GetOutput (void )
Reads the digital input data sent to the DAC1 Voltage Reference Control register.
None. |
uint8_t inputData - Digital data sent to the DAC1 |
DAC1_Initialize()
void DAC1_Initialize (void )
Initializes the DAC1 module. This routine is called only once during system initialization, before calling other APIs.
Section: Included Files Section: DAC1 APIs
None. |
None. |
Section: Included Files Section: DAC1 APIs
DAC1_SetOutput()
void DAC1_SetOutput (uint8_t inputData)
Passes the digital input data into the DAC1 Voltage Reference Control register.
inputData |
- 8-bit digital data passed to DAC1 |
None. |
4.10.2.5 File Documentation
4.10.2.5.1 source/dac1.c File Reference
This is the generated driver implementation file for the DAC1 driver using PIC10/12/16/18 MCUs.
#include <xc.h> #include "../dac1.h"
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once during system initialization, before calling other APIs.
void DAC1_SetOutput (uint8_t inputData)
Passes the digital input data into the DAC1 Voltage Reference Control register.
uint8_t DAC1_GetOutput (void)
Reads the digital input data sent to the DAC1 Voltage Reference Control register.
Detailed Description
This is the generated driver implementation file for the DAC1 driver using PIC10/12/16/18 MCUs.
DAC1 Generated Driver File
4.10.2.5.2 source/dac1.h File Reference
#include <stdbool.h> #include <stdint.h>
Functions
void DAC1_Initialize (void)
Initializes the DAC1 module. This routine is called only once during system initialization, before calling other APIs.
void DAC1_SetOutput (uint8_t inputData)
Passes the digital input data into the DAC1 Voltage Reference Control register.
uint8_t DAC1_GetOutput (void)
Reads the digital input data sent to the DAC1 Voltage Reference Control register.
Detailed Description
DAC1 Generated Driver API Header File