Jump to main content
Features
- Qualified for Bluetooth v5.0
specification
- Hands-free Profile (HFP)
1.7.2, Headset Profile (HSP) 1.2, Advanced Audio Distribution Profile (A2DP)
1.3, Serial Port Profile (SPP) 1.2, Audio/Video Remote Control Profile
(AVRCP) 1.6 and Phone Book Access Profile (PBAP) 1.2
- Bluetooth classic (BR/EDR)
and Bluetooth Low Energy
- General Attribute Profile
(GATT) and General Access Profile (GAP)
- Bluetooth Low Energy Data
Length Extension (DLE) and secure connection
- Software Development Kit
- 8051 microcontroller
debugging
- 24-bit program counter and
Data Pointer modes
- Multi-Speaker (MSPK) solution
- Microchip's proprietary
solution to connect a central speaker to one or more peripheral
speakers
- With MSPK firmware, the
IS2083 can provide Concert mode and Stereo mode
- Audio Transceiver (AT) solution
- With AT firmware, the IS2083
can work as either an A2DP source (where IS2083 is the transmitter) or
A2DP/HFP sink (where IS2083 is a receiver)
- Audio Interfaces
- Stereo line input
- Two analog microphones
- One stereo digital
microphone
- Stereo audio
Digital-to-Analog Converter (DAC)
- I2S
input/output
- I2S Primary clock
(MCLK)/reference clock
- USB, UART and Over-the-Air (OTA)
firmware upgrade
- Built-in lithium-ion and lithium
polymer battery charger (up to 350 mA)
- Integrated 3V and 1.8V configurable
switching regulator and Low-Dropout (LDO)
Radio Frequency
(RF)/Analog
- Bluetooth 5.0 dual mode RF
radio
- Receive sensitivity: -90 dBm (2
Mbps EDR)
- Programmable transmit output
power:
- Up to +11 dBm (typical)
for Basic Data Rate (BDR)
- Up to +9.5 dBm (typical)
for Enhanced Data Rate (EDR)
- Integrated Medium Power Amplifier
(MPA) and Low Power Amplifier (LPA)
MCU Features
- 8051 8-bit core
- 8-bit data
- 24-bit program counter (PC24)
mode
- 24-bit data pointer (DPTR24) mode
- Operating speed:
- DC – 48 MHz clock input
- 0.33-1 MIPS/MHz,
depending on instruction
DSP Voice and Audio
Processing
- 16/32-bit DSP core with enhanced
32-bit precision, single cycle multiplier
- Synchronous Connection-Oriented
(SCO) channel operation
- Modified Sub-Band Coding (mSBC)
decoder for wideband speech
- Built-in High-definition Clean
Audio (HCA) algorithms for both narrowband and wideband speech processing
- Built-in audio effect algorithms
to enhance audio streaming
- 64 Kbps A-Law, μ-Law Pulse Code
Modulation (PCM) or Continuous Variable Slope Delta (CVSD) modulation for SCO
channel operation
- 8/16 kHz Noise Reduction
(NR)
- 8/16 kHz Acoustic Echo
Cancellation (AEC)
- Packet Loss Concealment (PLC) for
SBC and mSBC codecs only
Audio Codec
- Sub-band Codec (SBC), Advanced
Audio Codec (AAC) and LDAC Decoding (IS2083BM-2L2
only)
- 20-bit audio stereo DAC with SNR
95 dB
- 16-bit audio stereo ADC with SNR
90 dB
- 24-bit, I2S digital
audio:
- 96 kHz output sampling
frequency
- 48 kHz input sampling
frequency
Peripherals
- Successive Approximation Register
Analog-to-Digital Converter (SAR ADC) with dedicated channels:
- Battery voltage detection
and adapter voltage detection
- Charger thermal
protection and ambient temperature detection
- UART (with hardware flow
control)
- USB (full-speed USB 1.1
interface)
- I2C™ Host
- One Pulse Width Modulation (PWM)
channel
- Two LED drivers
- Up to 19 General Purpose
Inputs/Outputs (GPIOs)
8051 MCU Debug Features
- Two-wire 8051 MCU Joint Test
Action Group (JTAG) debug
- CPU registers to write Flash for
software downloading
- Debug features supported
- Run/Stop control
- Single Step mode
- Software breakpoint
- Debug program
- Hardware breakpoint
- Program trace
- Access to ACC
Operating Condition
- Operating voltage: 3.2V to
4.2V
- Operating temperature: -40ºC to
+85ºC
Applications
- Portable speakers
- Multiple speakers
- Headphones
- Bluetooth audio transmitter
Compliance
- Bluetooth Special Interest
Group (SIG) QDID: 134083 (Class1) and 134099 (Class2)