This section provides an overview of the IS2083BM device’s
electrical characteristics.
Table 8-1. Absolute Maximum
Ratings| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Ambient temperature under bias (TAMBIENT) | -40 | — | +85 | ºC |
| Storage temperature (TSTORAGE) | -65 | — | +150 | ºC |
| Digital core supply voltage (VDD_CORE) | 0 | — | 1.35 | V |
| RF supply voltage (VCC_RF) | 0 | — | 1.35 | V |
| SAR ADC supply voltage (SAR_VDD) | 0 | — | 2.1 | V |
| Codec supply voltage (VDDA/VDDAO) | 0 | — | 3.3 | V |
| I/O supply voltage (VDD_IO) | 0 | — | 3.6 | V |
| Buck1 and Buck2 supply voltage (BK1_VDD and BK2_VDD) | 0 | — | 4.3 | V |
| Supply voltage (LDO31_VIN) | 0 | — | 4.3 | V |
| Battery input voltage (VBAT_IN) | 0 | — | 4.3 | V |
| Adapter input voltage (VADAP_IN) | 0 | — | 7.0 | V |
| Junction operating temperature (TJUNCTION) | -40 | — | +125 | ºC |
CAUTION: Stresses listed on the
preceding table cause permanent damage to the device. This is a stress rating only. The
functional operation of the device at those or any other conditions and those indicated
in the operation listings of this specification are not implied. Exposure to maximum
rating conditions for extended periods affects device reliability.
The following tables provide the recommended operating conditions and the electrical
specifications of the IS2083BM SoC.
Table 8-2. Recommended Operating
Condition| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Digital core supply voltage (VDD_CORE) | 1.14 | 1.2 | 1.26 | V |
| RF supply voltage (VCC_RF) | 1.22 | 1.28 | 1.34 | V |
| SAR ADC supply voltage (SAR_VDD) | 1.62 | 1.8 | 1.98 | V |
| Codec supply voltage (VDDA) | 1.62 | 1.8 | 1.98 | V |
| I/O supply voltage (VDD_IO) | 3.0 | 3.3 | 3.6 | V |
| Buck1 supply voltage (BK1_VDD) | 3.0 | 3.8 | 4.25 | V |
| Buck2 supply voltage (BK2_VDD) | 3.0 | 3.8 | 4.25 | V |
| Supply voltage (LDO31_VIN) | 3.0 | 3.8 | 4.25 | V |
| Input voltage for battery (VBAT_IN) | 3.2 | 3.8 | 4.2 | V |
| Input voltage for adapter (VADAP_IN(1)) | 4.5 | 5 | 5.5 | V |
| Operation temperature (TOPERATION) | -40 | +25 | +85 | ºC |
- ADAP_IN is recommended only for
charging the battery in the battery-powered applications.
Table 8-3. Buck1 (RF/Core/ULPC) Switching
Regulator(1)| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Input voltage | 3.0 | 3.8 | 4.25 | V |
| Output voltage (Iload = 70 mA and VIN =
4V) | 1.4 | 1.5 | 1.75 | V |
| Output voltage accuracy | — | ±5 | — | % |
| Output voltage adjustable step | — | 50 | — | mV/Step |
| Output adjustment range | -0.1 | — | +0.25 | V |
| Average load current (Iload) | 120 | — | — | mA |
| Conversion efficiency (VBAT_IN = 3.8V and Iload
= 50 mA) | — | 88 (2) | — | % |
| Quiescent current (PFM) | — | — | 40 | μA |
| Output current (peak) | 200 | — | — | mA |
| Shutdown current | — | — | <1 | μA |
- These parameters are characterized
but not tested on the production device.
- Test condition: Temperature +25ºC and
wired inductor 10 μH.
Table 8-4. Buck2 (Audio Codec) Switching
Regulator(1)| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Input voltage | 3.0 | 3.8 | 4.25 | V |
| Output voltage (Iload = 70 mA, VIN =
4V) | 1.7 | 1.8 | 2.05 | V |
| Output voltage accuracy | — | ±5 | — | % |
| Output voltage adjustable step | — | 50 | — | mV/Step |
| Output adjustment range | -0.1 | — | +0.25 | V |
| Average load current (Iload) | 120 | — | — | mA |
| Conversion efficiency (VBAT_IN = 3.8V,
Iload= 50 mA) | — | 88(2) | — | % |
| Quiescent current (PFM) | — | — | 40 | µA |
| Output current (peak) | 200 | — | — | mA |
| Shutdown current | — | — | <1 | µA |
- These parameters are characterized
but not tested on the production device.
- Test condition: Temperature +25ºC and
wired inductor 10 μH.
Table 8-5. LDO
Regulator(1)| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Input voltage | 3.0 | 3.8 | 4.25 | V |
| Output voltage | LDO31_VO | — | 3.3 | — | V |
| Output accuracy (VIN= 3.7V,
Iload= 100 mA and +27ºC) | — | ±5 | — | % |
| Average output current | — | — | 100 | mA |
| Drop-out voltage (Iload = maximum
output current) | — | — | 300 | mA |
| Quiescent current (excluding load and
Iload < 1 mA) | — | 45 | — | µA |
| Shutdown current | — | — | <1 | µA |
- These parameters are characterized
but not tested on production device.
- Test condition: Temperature +25ºC.
The above measurements are done at +25ºC.
Table 8-6. Battery
Charger(1)| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Adapter input voltage
(VADAP_IN) | 4.6(2) | 5.0 | 5.5 | V |
| Supply current (only
charger) | — | 3 | 4.5 | mA |
| Maximum battery fast charge
current | Headroom(3) > 0.7V (VADAP_IN
= 5V) | — | 350 | — | mA |
| Headroom = 0.3V to 0.7V (VADAP_IN =
4.5V) | — | 175(4) | — | mA |
| Trickle charge voltage
threshold | — | 3 | — | V |
| Battery charge termination
current (% of fast charge current) | — | 10 | — | % |
- These parameters are
characterized but not tested on production device.
- It needs more time to get the
battery fully charged when ADAP_IN = 4.5V.
- Headroom = VADAP_IN –
VBAT_IN.
- When VADAP_IN –
VBAT_IN > 2V, the maximum fast charge current is 175 mA for
thermal protection.
Table 8-7. SAR ADC Operating
Conditions| Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|
| Shutdown current (IOFF) | PDI_ADC = 1 | — | — | 1 | μA |
| Resolution | — | — | 10 | — | bits |
| Effective Number of Bits (ENOB) | — | 7 | 8 | — | bits |
| SAR core clock (FCLOCK) | — | — | 0.5 | 1 | MHz |
| Conversion time per channel
(TCONV) | 10 FCLOCK cycles | 10 | 20 | — | μs |
| Offset error (EOFFSET) | — | -5 | — | +5 | % |
| Gain error (EGAIN) | — | — | — | +1 | % |
| ADC SAR core power-up (tPU) | PDI_ADC transitions from 1 to 0 | — | — | 500 | ns |
| Input voltage range
(VIN) | Channel 8 (SK2 Pin) | 0.25 | — | 1.4 | V |
| Channel 9 (SK1 Pin) | 0.25 | — | 1.4 | V |
| Channel 10 (OTP) | 0.25 | — | 1.4 | V |
| Channel 11 (ADAP_IN Pin) | 2.25 | — | 12.6 | V |
| Channel 12 (BAT_IN Pin) | 1.0 | — | 5.6 | V |
Table 8-8. LED Driver(1)| Parameter | Min. | Typ. | Max. | Unit |
|---|
| Open-drain voltage | — | — | 3.6 | V |
| Programmable current range | 0 | — | 5.25 | mA |
| Intensity control | — | 16 | — | step |
| Current step | — | 0.35 | — | mA |
| Power-down open-drain current | — | — | 1 | μA |
| Shutdown current | — | — | 1 | μA |
- These parameters are characterized
but not tested on production device.
Table 8-9. Audio Codec Digital-to-Analog
Converter| Parameters | Min. | Typ. | Max. | Unit |
|---|
| DC
Specifications |
| Shutdown mode
current | — | — | 2 | μA |
| Over-sampling rate | — | 128 | — | fs |
| Sample width
resolution | 16 | — | 20 | Bits |
| Output sample rate | 8 | — | 48 | kHz |
| Digital gain | -54 | — | 4.85 | dB |
| Digital gain
resolution | 2 | 6 | 0 | dB |
| Analog gain | -28 | — | 3 | dB |
| Analog gain
resolution | — | 1 | — | dB |
| Turn ON/OFF click and pop level | Single-ended | — | — | 2 | mV |
| Capless | — | — | 1 | mV |
| Gain pop | — | 1 | 1 | mV |
| Allowed load | Resistive | 16 | — | — | Ω |
| Capacitive | — | — | 500 | pF |
| AC
Specifications(1) |
| SNR – Capless mode | AVDD = 1.8V | 93 | — | — | dB |
| SNR – Cap mode | AVDD = 1.8V | 95 | — | — | dB |
| Output voltage full-scale
swing | 495 (1.4) | 742.5 (2.1) | — | mV rms (Vpp) |
| Total harmonic distortion | AVDD = 1.8V | — | -80 | — | dB |
| Inter-channel
isolation | –90 | –80 | — | dB |
| Dynamic range | Capless and Single-ended | — | 95 | — | dB |
| Playback Mode
Power |
| Stereo mode current (16Ω or
unload) | Capless | — | 2 | — | mA |
| Single-ended | — | 1.85 | — |
| Mono mode current (16Ω or
unload) | Capless | — | 1.55 | — | mA |
| Single-ended | — | 1.40 | — |
| Maximum output power (AVDD =
1.8V) | Capless | — | 14 | — | mW |
| Single-ended | — | 14 | — | mW |
- fin = 1 kHz, bandwidth =
20 Hz to 20 kHz, A-weighted, THD+N < 0.01%, 0 dBFS signal, load = 100 kΩ.
Table 8-10. Audio Codec Analog-to-Digital
Converter| Parameter (Condition) | Min. | Typ. | Max. | Unit |
|---|
| DC
Specifications |
| Shutdown mode | — | 1 | 2 | µA |
| Sample width resolution | — | — | 16 | Bits |
| Input sample rate | 8 | — | 48 | kHz |
| Digital gain | -54 | — | 4.85 | dB |
| Digital gain resolution | 2 | 6 | — | dB |
| Microphone boost gain | — | 20 | — | dB |
| Analog gain step | — | 1 | — | dB |
| Input full-scale at maximum gain
(Differential) | — | 4 | — | mV rms |
| Input full-scale at minimum gain
(Differential) | — | 800 | — | mV rms |
| 3 dB bandwidth | — | 20 | — | kHz |
| Microphone mode input impedance (Resistance) | — | 6 | 10 | kΩ |
| Microphone mode input impedance (Capacitance) | — | — | 20 | pF |
| AC
Specifications(1) |
| SNR (AVDD = 1.8V) | 88 | — | — | dB |
| Total harmonic distortion (AVDD = 1.8V) | — | -70 | — | dB |
| Dynamic range (AVDD = 1.8V) | — | -88 | — | dB |
| THD+N (microphone input) at 30 mVrms input | — | 0.02 | — | % |
| Record Mode
Power |
| Stereo Record mode current | — | 1.75 | — | mA |
| Mono Record mode current | — | 0.95 | — | mA |
- fin = 1 kHz, bandwidth =
20 Hz to 20 kHz, A-weighted, THD+N <1%, 150 mVPP input.
Table 8-11. Transmitter Section Class1 (MPA
Configuration) for BDR and EDR(1, 2)| Parameter(3, 4) | Bluetooth Specification | Min. | Typ. | Max. | Unit |
|---|
| Transmit power BDR | 0 to 20 | 10.5 | 11 | 11.5 | dBm |
| Transmit power EDR 2M | 0 to 20 | 9 | 9.5 | 10 | dBm |
| Transmit power EDR 3M | 0 to 20 | 9 | 9.5 | 10 | dBm |
- These parameters are characterized
but not tested on production device.
- Test condition: VCC_RF = 1.28V,
temperature +25ºC.
- The RF transmit power is the average
power measured for the mid-channel (Channel 39).
- The RF transmit power is calibrated
during production using the MP tool software and MT8852 Bluetooth test
equipment.
Table 8-12. Transmitter Section Class2 (LPA
Configuration) for BDR and EDR(1, 2)| Parameter(3, 4) | Bluetooth Specification | Min. | Typ. | Max. | Unit |
|---|
| Transmit power BDR | -6 to 4 | 1.5 | 2 | 2.5 | dBm |
| Transmit power EDR 2M | -6 to 4 | 0 | 0.5 | 1 | dBm |
| Transmit power EDR 3M | -6 to 4 | 0 | 0.5 | 1 | dBm |
- These parameters are characterized
but not tested on production device.
- Test condition: VCC_RF = 1.28V,
temperature +25ºC.
- The RF transmit power is the average
power measured for the mid-channel (Channel 39).
- The RF transmit power is calibrated
during production using the MP tool software and MT8852 Bluetooth test
equipment.
Table 8-13. Receiver Section for BDR, EDR,
Bluetooth Low Energy(1, 2)| Parameter | Packet Type | Bluetooth Specification | Min. | Typ. | Max. | Unit |
|---|
| Sensitivity at 0.1% BER | GFSK | ≤-70 | — | -88 | — | dBm |
| Sensitivity at 0.01% BER | π/4 DQPSK | ≤-70 | — | -90 | — | dBm |
| 8 DPSK | ≤-70 | — | -84 | — | dBm |
| Sensitivity at 0.1% BER | Bluetooth Low Energy | ≤-70 | — | -92 | — | dBm |
- These parameters are characterized
but not tested on production device.
- Test condition: VCC_RF = 1.28V,
temperature +25ºC.
Table 8-14. IS2083BM System Current Consumption(1)| Modes | Condition | Role | Packet Type | Current (Typ.) | Unit |
|---|
| A2DP mode | Internal codec, iOS Central | Peripheral | 2DH5/3DH5 | 12.0576 | mA |
| Internal codec, Android™ Peripheral | Central | 3DH5 | 12.3218 | mA |
| Sniff mode(2)
| Internal codec, Bluetooth Low Energy
disabled | Peripheral | DM1 | 547.232 | µA |
| Central | 2DH1/3DH1 | 555.7494 | µA |
| Internal codec, Bluetooth Low Energy
enabled | Peripheral | DM1 | 832.109 | µA |
| Central | 2DH1/3DH1 | 863.8432 | µA |
| SCO/eSCO connection | Mute at both far end and near
end | Peripheral | 2EV3 | 14.1004 | mA |
| Central | 2EV3 | 13.9436 | mA |
| Inquiry scan | Bluetooth Low Energy disabled | — | — | 1.354 | mA |
| Bluetooth Low Energy enabled | — | — | 1.704 | mA |
| Standby mode | System off | Peripheral | — | 2.8162 | µA |
| Central | — | 2.855 | µA |
| RF modes(3) | Continuous TX mode | Modulation OFF,
PL0 | 59 | mA |
| Modulation ON,
PL0 | 30 | mA |
| Modulation OFF,
PL2 | 35.5 | mA |
| Modulation ON,
PL2 | 22 | mA |
| Continuous RX mode | Packet count
disable | 49 | mA |
| Packet count
enable | 38.5 | mA |
- Measurement conditions are:
- VBAT_IN = 3.8V;
current measured across BAT_IN
- Standalone BM83 DVT3 module
used for measurements; no LEDs, no speaker load
- iPhone 6 (iOS v12.2) and
OnePlus 6 (Android Oxygen version 9.0.3) used for measurements
- Current measurements average
over a period of 120 secs
- Distance between DUT (BM83)
and Bluetooth source (smartphone) is 30 cms
- All measurements are taken
inside a shield room
- Internal Codec mode enabled, UART
disabled, Auto-Unsniff mode is disabled.
- RF TX power is set to 10 dBm.