11 Document Revision History
| Revision | Date | Section | Description |
|---|---|---|---|
| D | 10/2021 | Document | Updated with new terminologies. For more details, see the following note. |
| Test Mode Programming | Updated the Test mode information | ||
| Ordering Information | Updated with new Part Number and Packaging Media details | ||
| Features | Updated HFP version and other minor edits, and added compliance information | ||
| Programming and Debugging | Updated the contents. | ||
| Two-Wire JTAG Debug Interface | Updated the contents. | ||
| Enabling Debugging Interface | Updated the contents. | ||
| C | 06/2020 | Document | Minor edits |
| Introduction | Updated with minor edits | ||
| Features | Added MSPK and AT solution | ||
| Battery Charging | Updated Figure 6-2 | ||
| Microphone Inputs | Updated the Note related to PDM Digital Microphone | ||
| B | 09/2019 | Document | Minor edits |
| Device Operation | Updated Figure 6-1 | ||
| Battery Charging | Updated Figure 6-2 | ||
| SAR ADC |
| ||
| Application Information |
| ||
| Electrical Specifications | Added Table 8-7 | ||
| A | 07/2019 | Document | Initial Revision |
Note: Microchip is aware that some
terminologies used in the technical documents and existing software codes of this
product are outdated and unsuitable. This document may use these new terminologies,
which may or may not reflect on the source codes, software GUIs, and the documents
referenced within this document. The following table shows the relevant terminology
changes made in this document.
| Old Terminology | New Terminology | Description |
|---|---|---|
| Master | Central | The following section and table is updated with these terminologies: |
| Host | Peripheral | |
| Master | Host | The following sections are updated with these terminologies: |
| Host | Client | |
| Master clock | Primary clock | The following sections are updated with these terminologies: |