10 Ordering Information
| Device | Description | Package Details | Part Number |
Packing Media |
|---|---|---|---|---|
| IS2083BM | Bluetooth Audio Dual mode Flash SoC, 2 microphones, 1 stereo digital microphone, analog and I2S output | 5.5 mm X 5.5 mm X 0.9 mm, 82 LD VFBGA | IS2083BM-232 | Tape and reel |
| IS2083BM-232-TRAY | Tray | |||
| Bluetooth Audio Dual mode, Flash SoC, 2 microphones, 1 stereo digital microphone, LDAC support and I2S output | 5.5 mm X 5.5 mm X 0.9 mm, 82 LD VFBGA | IS2083BM-2L2 | Tape and reel | |
| IS2083BM-2L2-TRAY | Tray |