1.4 Acronyms and Abbreviations

Table 1-1. Acronyms and Abbreviations
Acronyms and AbbreviationsDescription
ADCAnalog-to-Digital Converter
BOMBill of Material
DBGDebug
DNPDo Not Populate
GPIOGeneral Purpose Input Output
I2CInter-Integrated Circuit
ICDIn-Circuit Debugger
IoTInternet of Things
LDOLow-Dropout
LEDLight Emitting Diode
MCUMicrocontroller
NCNot Connected
OOBOut-of-Box
PCBPrinted Circuit Board
PKOBPICKit™ On-Board
PPSPeripheral Pin Select
PWMPulse Width Modulation
QSPIQuad Serial Peripheral Interface
RTCCReal Time Clock and Calendar
RXReceiver
SCLSerial Clock
SDASerial Data
SMDSurface Mount Device
SoCSystem-on-Chip
SPISerial Peripheral Interface
SWDSerial Wire Debug
TXTransmitter
UARTUniversal Asynchronous Receiver-Transmitter
USBUniversal Serial Bus
WP#Write Protect