1.3 General Purpose I/O
The RT PolarFire Dev Kit comes with the following general purpose I/O.
| General Purpose I/O | Switches/LEDs | Description |
|---|---|---|
| Debug Switches | SW1 to SW4 | For debug |
| Light-Emitting diodes (LEDs) | LED1 to LED8 | Eight active-high LEDs are connected to some of the user I/Os for debugging. |
| DIP Switches | DIP1 to DIP8 | Eight DIP switches are connected to some of the user I/Os for debugging. |