1.1 Hardware Features
The RT PolarFire Development Kit has the following hardware features:
- RTPF500T FPGA
- DDR3 x 72 DIMM Connector
- 1 GB QSPI Flash Memory
- 1 GB SPI Flash Memory and SPI Flash Daughter Board Connector
- Two High-Pin Count (HPC) FMC1 and FMC2 Connectors
- VSC8541RT with an RJ45 Connector for 10/100/1000 Mbps Ethernet
- USB to UART Interfaces
- Expansion Interfaces—PMOD and Bread Board Connectors
- One pair SMA Connectors for Testing of the Full-Duplex SerDes Channel
- USB-JTAG FP6 Programmer
- Fabric JTAG Header and SPI DB Connector
- Dual In-line Package (DIP) Switches for User Application
- Push-button switches and LEDs for Demo Purposes
- I2C Interface