Introduction
This document outlines the purpose of implementing Wireless Made Easy (WME) in existing Bluetooth® Low Energy applications to improve the user experience in design and development. WME Bluetooth Low Energy framework focuses on developing Bluetooth® Low Energy applications from the ground up using tools provided by Microchip, automatically generate code, significantly reducing the effort required by users to manually add code, which can be prone to errors or can be time consuming.