4 Bluetooth® Low Energy Custom Protocol Application Service
This custom protocol application service acts as a harmony component, with dependency on custom service. It enables users to quickly design custom protocols over BLE custom service to their specific requirements. The ability to set custom protocols for characteristics over customized service would significantly enhance user flexibility and comfort.
Further details are provided in the following sections, refer to the Related Links
- Bluetooth® Low Energy Custom Protocol App Service Component
- Project Generation with Bluetooth® Low Energy Custom Protocol App Service Component
- Bluetooth® Low Energy Custom Protocol Application