1.8 Flash Memory Operations Timing
The maximum time for the Flash operations can be found in Table 1-9.
| Flash Operation | Maximum Time |
|---|---|
| Bulk Erase (no permanent regions defined) | 80 mS |
| Bulk Erase (permanent regions defined) | 20 mS x (number of erasable Flash pages) + 40 mS |
| Page Erase | 20 mS |
| Quadword Programming | 15 µS |
| Row Programming | 500 µS |