1.7 Dual Partition Flash Programming Considerations
The dsPIC33AK256MPS306 family of devices supports a Single Partition Flash mode and two Dual Partition Flash modes. The Dual Partition Flash modes allow the device to be programmed with two separate applications to facilitate bootloading or to allow an application to be programmed at run time without stalling the CPU.
The device’s Boot mode is determined by the BTMODE[1:0] bits in the FBOOT Configuration register (see Table 1-8). The device will automatically check FBOOT on Reset and determine the appropriate Boot mode.
| FBOOT[1:0] | Boot Mode |
|---|---|
11 | Single Partition Flash mode (default) |
10 | Dual Partition Flash mode |
01 | Protected Dual Partition Flash mode |
00 | Reserved |
Protected Dual Partition Flash mode prevents run-time programming and erase functions for partition 1. ICSP modes are not affected.