3.1.6 External Clock
A clarification has been made to Table 9-16 Start-Up Times for the External Clock Selection, where 14 CK in the column Additional Delay from Reset (VCC = 5.0V) has been replaced by 19 CK. Functional changes are shown in bold.
Table 9-16. Start-Up Times for the External Clock Selection
| Power Conditions | Start-Up Time from Power-Down and Power-Save | Additional Delay from Reset (VCC = 5.0V) | SUT[1:0] |
|---|---|---|---|
| BOD enabled | 6 CK | 19 CK(1) | 00 |
| Fast rising power | 6 CK | 19 CK + 4.1 ms | 01 |
| Slow rising power | 6 CK | 19 CK + 65 ms(2) | 10 |
| Reserved | 11 | ||
Note:
- If the RSTDISBL fuse is programmed, this start-up time will be increased to 19 CK + 4 ms to ensure the programming mode can be entered.
- The device is shipped with this option selected.