1.1.5.7 HTM_TMR_RESOLUTION Macro

C

typedef uint32_t HTM_TMR_RESOLUTION;

#define HTM_TMR_RESOLUTION_0_125S       1
#define HTM_TMR_RESOLUTION_30_5US       0

Summary

Defines the macros associated with Hibernation timer resolution

Description

Defines the macros associated with Hibernation timer resolution which are used in the HTM0_ResolutionSet API

Remarks

None