1.33.10.20 NVMCTRL_RWWEEPROM_START_ADDRESS Macro

C

The start address of RWWEEPROM varies based on device family. Refer to the generated header file for the actual start address value.

Summary

Defines the start address of NVMCTRL RWWEEPROM.

Description

This constant defines the start address of RWWEEPROM. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.