1.33.10.19 NVMCTRL_FLASH_ROWSIZE Macro
C
The row size varies based on device family. Refer to the generated header file for the actual row size value.
Summary
Defines the size (in bytes) of a NVMCTRL Row.
Description
This constant defines the size (in bytes) of a NVM Row. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.