1.40.13.20 NVMCTRL_RWWEEPROM_START_ADDRESS Macro
C
The start address of RWWEEPROM varies based on device family. Refer to the generated header file for the actual start address value.
Summary
Defines the start address of NVMCTRL RWWEEPROM.
Description
This constant defines the start address of RWWEEPROM. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.