1.40.13.23 NVMCTRL_RWWEEPROM_ROWSIZE Macro
C
The row size of RWWEEPROM varies based on device family. Refer to the generated header file for the actual RWWEEPROM row size value.
Summary
Defines the size (in bytes) of a NVMCTRL RWWEEPROM Row.
Description
This constant defines the size (in bytes) of a NVM RWWEEPROM Row. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.