1.40.13.9 NVMCTRL_RWWEEPROM_Read Function

C

bool NVMCTRL_RWWEEPROM_Read( uint32_t *data, uint32_t length, const uint32_t address)

Summary

Reads length number of bytes from a given address in Data FLASH memory.

Description

Reads length number of bytes from a given address in Data FLASH memory into the user buffer.

Precondition

None

Parameters

Param Description
data pointer to user data buffer
length Number of bytes to read
address Data FLASH address to be read from

Returns

Always returns true.

Example

uint8_t buffer[256];
NVMCTRL_RWWEEPROM_Read( (uint32_t *) buffer, 256, 0x20000);