1.37.17.34 TCCx_Compare32bitCounterSet Function

C

/* x = TCC instance number */
void TCCx_Compare32bitCounterSet( uint32_t count );

Summary

Sets new timer counter value.

Description

This function sets new timer counter value.

Precondition

TCCx_CompareInitialize() function must have been called first.

Parameters

Param Description
count New count value to set

Returns

None.

Example

uint32_t count = 0x100;
TCC0_CompareInitialize();
TCC0_CompareStart();
TCC0_Compare32bitCounterSet(count);

Remarks

None.