1.37.17.70 TCCx_PWMForceUpdate Function

C

/* x = TCC instance number */
void TCCx_PWMForceUpdate(void);

Summary

Updates double buffer register value to actual register asynchronously

Description

This function updates double buffer register value to actual register asynchronously.

Precondition

TCCx_PWMInitialize function must have been called first for the given channel and new value is written in double buffer register.

Parameters

None

Returns

None

Example

TCC0_PWMInitialize();
TCC0_PWMForceUpdate();

Remarks

None