1.12.24.29 UART_PARITY Enum

C

/* Blocking, non-blocking and ring buffer mode */

The UART_PARITY enumerations vary based on the device family. Refer the generated header file for the actual UART_PARITY enumerator constants.

Summary

Defines the type of parity for UART peripheral.

Description

This may be in the UARTx_SerialSetup API to change the parity configuration

Remarks

None