1.12.24.9 UARTx_WriteByte Function

C

/* x = UART instance number */

/* Blocking mode */

void UARTx_WriteByte( int data )

Summary

Submits a byte of data to the given UART peripheral to transfer

Description

This function submits a byte of data to the UART peripheral to transfer. This Function is available only in non-interrupt mode.

Precondition

UARTx_Initialize must have been called for the associated UART instance.

Parameters

Param Description
data Data byte to be transferred

Returns

None

Example

char myData = 'A';

UART1_WriteByte(myData);

Remarks

None