1.3.15.5 NVMCTRL_ErrorGet Function
C
The prototype of NVMCTRL_ErrorGet() varies based on device family. Refer to the generated header file for the actual prototype to be used.
NVMCTRL_ERROR NVMCTRL_ErrorGet( void ); uint16_t NVMCTRL_ErrorGet( void );
Summary
Returns the error state of NVM controller.
Description
This function returns the error status of the last NVMCTRL operation. The return value can be either None, a single error or a combination of multiple error conditions.
Precondition
None.
Parameters
None
Returns
Return NVMCTRL_ERROR type of value. In case of error, this value can be a combination of multiple and different error conditions.
Example
uint16_t nvm_error = 0;
nvm_error = NVMCTRL_ErrorGet();
Remarks
None.