1.3.15.18 NVMCTRL_FLASH_PAGESIZE Macro

C

The page size varies based on device family. Refer to the generated header file for the actual page size value.

Summary

Defines the size (in bytes) of a NVMCTRL Page.

Description

This constant defines the size (in bytes) of a NVM page. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.