1.3.15.22 NVMCTRL_DATA_FLASH_PAGESIZE Macro

C

The data flash page size varies based on device family. Refer to the generated header file for the actual data flash page size value.

Summary

Defines the size (in bytes) of a NVMCTRL DATA_FLASH Page.

Description

This constant defines the size (in bytes) of a NVM DATA_FLASH page. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.