1.34.10.20 PIO_PinInterruptEnable Function

C

void PIO_PinInterruptEnable(PIO_PIN pin)

Summary

Enables IO interrupt on selected IO pin.

Description

This function enables interrupt on selected IO pin.

Precondition

Corresponding pin must be configured in interrupt mode in MHC Pin Manager. PIO_Initialize() must have been called.

Parameters

Param Description
pin One of the IO pins from the enum PIO_PIN

Returns

None.

Example

PIO_PinInterruptEnable(PIO_PIN_PB3);

Remarks

None.