1.34.10.18 PIO_PinInputEnable Function
C
void PIO_PinInputEnable(PIO_PIN pin)
Summary
Enables selected IO pin as input.
Description
This function enables selected IO pin as input.
Precondition
None.
Parameters
Param | Description |
---|---|
pin | One of the IO pins from the enum PIO_PIN |
Returns
None.
Example
PIO_PinInputEnable(PIO_PIN_PB3);
Remarks
None.