1.3.24.69 TCCx_PWMDeadTimeSet Function

C

/* x = TCC instance number */
void TCCx_PWMDeadTimeSet(uint8_t deadtime_high, uint8_t deadtime_low);

Summary

Sets the dead time of a given TCC module.

Description

This function updates low-side and high-side dead time. Dead time values are applicable to all the channels of the TCC module.

Precondition

TCCx_PWMInitialize function must have been called first for the given channel. And TCC module is in disabled (stopped) state.

Parameters

Param Description
deadtime_high dead-time for high side
deadtime_low dead-time for low side

Returns

none

Example

TCC0_PWMInitialize();
TCC0_PWMDeadTimeSet(0x100U, 0x100U);

Remarks

This function can be called only when TCC module is disabled.