1.3.24.43 TCCx_CompareStop Function
C
/* x = TCC instance number */
void TCCx_CompareStop( void );
Summary
Stops the timer for given TCC instance.
Description
This function stops the clock and thus timer.
Precondition
TCCx_CompareInitialize() function must have been called first. Also counter should have been started with TCCx_CompareStart() function call.
Parameters
None.
Returns
None.
Example
TCC0_CompareInitialize(); TCC0_CompareStart(); TCC0_CompareStop();
Remarks
None.