1.3.24.72 TCCx_PWMInterruptStatusGet Function

C

/* x = TCC instance number */
void TCCx_PWMInterruptStatusGet(void);

Summary

Reads the interrupt flags

Description

This function reads interrupt flags to check which interrupt flag is set

Precondition

TCCx_PWMInitialize function must have been called first for the given channel

Parameters

None

Returns

None

Example

uint32_t interrupt_status;
TCC0_PWMInitialize();
interrupt_status = TCC0_PWMInterruptStatusGet();

Remarks

None