1.27.3.1 AIC_INT_Initialize Function
C
void AIC_INT_Initialize ( void )
Summary
Initializes Advanced Interrupt Controller (AIC) peripheral library.
Description
This function initializes AIC controller registers with interrupt information.
Precondition
AIC module should be configured using MHC AIC Manager and code should be generated.
Parameters
None.
Returns
None.
Example
//Example 1: Do not alter the configuration information generated using AIC manager AIC_INT_Initialize ( );
Remarks
None.