1.19.20.9 TMR1_Stop Function
C
void TMR1_Stop(void);
Summary
Stops the given Timer counter.
Description
This function stops the clock and thus counter.
Precondition
TMR1_Initialize() function must have been called first for the given timer.
Parameters
None.
Returns
None.
Example
TMR1_Initialize(); TMR1_Start(); TMR1_Stop();
Remarks
None.