1.30.3.4 SYSCTRL_INTERRUPT_MASK Enum

C

The enum vary based on device family. Refer to the generated header file for the actual values.

Summary

System Control Interrupt Mask.

Description

This data type defines System Control Interrupt Mask.

Remarks

None.