1.23.21.13 RNG_Poly1Get Function

C

uint32_t RNG_Poly1Get (void);

Summary

Returns the value of the RNGPOLY1 register.

Description

The polynomial equation for PRNG is set via the RNGPOLYx registers. Use this function to read the polynomial.

Precondition

None.

Parameters

None.

Returns

Value of the RNGPOLY1 register.

Example

uint32_t poly1 = 0;
poly1 = RNG_Poly1Get();

Remarks

None.