1.23.21.11 RNG_Poly1Set Function

C

void RNG_Poly1Set (uint32_t poly);

Summary

Loads a value into the RNGPOLY1 register.

Description

The polynomial equation for PRNG is set via the RNGPOLYx registers. Use this function to set the polynomial.

Precondition

None.

Parameters

Value to be loaded into RNGPOLY1 register.

Returns

None.

Example

RNG_Poly1Set(0x00C00003);

Remarks

None.