1.23.21.1 RNG_Initialize Function
C
void RNG_Initialize (void);
Summary
Initializes RNG module of the device
Description
This function initializes RNG module of the device with the values configured in MHC GUI.
Precondition
None.
Parameters
None.
Returns
None.
Example
RNG_Initialize();
Remarks
This function must be called only once and before any other RNG function is called. This is taken care in initialization.c.