1.28.25.30 TCx_QuadraturePositionGet Function
C
/* x = TC instance number */ /* 16 bit counter */ int16_t TCx_QuadraturePositionGet ( void ) /* 32 bit counter */ int32_t TCx_QuadraturePositionGet ( void )
Summary
Reads the angular position from the quadrature encoder.
Description
This function reads the position from the quadrature encoder by reading as tracked by the channel counter.
Precondition
TCx_QuadratureInitialize function must have been called first for the given channel.
Parameters
None.
Returns
Position of the encoder.Type of the return value varies with the bit width of the counter.
Example
16 bit counter
int16_t position; TC0_QuadratureInitialize(); TC0_QuadratureStart(); position = TC0_QuadraturePositionGet();
32 bit counter
int32_t position; TC0_QuadratureInitialize(); TC0_QuadratureStart(); position = TC0_QuadraturePositionGet();
Remarks
In counter-clockwise direction, position counter works in down counting mode.