1.7.14.15 GPIO_PinToggle Function
C
void GPIO_PinToggle(GPIO_PIN pin)
Summary
Toggles the selected pin.
Description
This function toggles/inverts the value on the selected I/O line/pin.
Precondition
Pin must be made output before toggling.
Parameters
Param | Description |
---|---|
pin | One of the IO pins from the enum GPIO_PIN |
Returns
None.
Example
GPIO_PinToggle(GPIO_PIN_RB3);
Remarks
None.