1.7.14.18 GPIO_PinInputEnable Function
C
void GPIO_PinInputEnable(GPIO_PIN pin)
Summary
Enables selected IO pin as Digital input.
Description
This function enables selected IO pin as Digital input.
Precondition
None.
Parameters
Param | Description |
---|---|
pin | One of the IO pins from the enum GPIO_PIN |
Returns
None.
Example
GPIO_PinInputEnable(GPIO_PIN_RB3);
Remarks
None.