1.29.26.2 TCx_TimerStart Function
C
/* x = TC instance number */
void TCx_TimerStart( void );
Summary
Starts the timer for given TC instance.
Description
This function enables the clock and starts the timer.
Precondition
TCx_TimerInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TC0_TimerInitialize(); TC0_TimerStart();
Remarks
None.