1.29.26.16 TCx_Timer8bitCounterSet Function

C

/* x = TC instance number */
void TCx_Timer8bitCounterSet( uint8_t count );

Summary

Sets new timer counter value.

Description

This function sets new timer counter value.

Precondition

TCx_TimerInitialize() function must have been called first.

Parameters

Param Description
count new counter value to set

Returns

None.

Example

uint8_t count = 0x10U;
TC0_TimerInitialize();
TC0_TimerStart();
TC0_Timer8bitCounterSet(count);

Remarks

The caller must know the number of significant bytes of timer. Counter value is right-aligned.