1.11.14.17 MCPWM_ChannelPinsOverrideDisable Function

C

void MCPWM_ChannelPinsOverrideDisable (MCPWM_CH_NUM channel)

Summary

Disables PWM output pins override function

Description

This function disables override function for PWM output pins PWMH and PWML. When override is disabled, PWM generation logic controls the PWMH and PWML states.

Precondition

MCPWM_Initialize() must have been called first for the associated instance.

Parameters

Param Description
channel MCPWM channel number

Returns

None.

Example

MCPWM_Initialize();
MCPWM_ChannelPinsOverrideDisable(MCPWM_CH_0);

Remarks

None