1.11.14.23 MCPWM_CALLBACK Typedef
C
typedef void (*MCPWM_CALLBACK)(uintptr_t context )
Summary
Defines the data type and function signature for the MCPWM peripheral callback function for primary event and secondary event
Description
This data type defines the function signature for the MCPWM peripheral callback function. The library will call back the client's function with this signature from the interrupt context.