1.11.14.20 MCPWM_CH_NUM Enum
C
Identifies MCPWM channel number in a MCPWM peripheral. Refer to the generated header file for the actual Enum values.
Summary
Identifies MCPWM channel number in a MCPWM peripheral
Description
This enumeration identifies MCPWM channel number in a MCPWM peripheral. This can be used as an argument in the APIs
Remarks
None