1.5.26.3 SUPC_SetOutputPin Function
C
void SUPC_SetOutputPin( SUPC_OUTPIN pin );
Summary
Sets a specific output pin (OUTx) to logic HIGH.
Description
There are two pins controlled by the SUPC. This API helps to drive a logic HIGH on a given OUTx pin.
Precondition
None.
Parameters
Param | Description |
---|---|
pin | Identifies the output pin to be set |
Returns
None.
Example
SUPC_SetOutputPin( SUPC_OUTPIN_OUT0 );
Remarks
None.